Overview

Description

The ISL9440EVAL2Z evaluation board features the ISL9440 triple, 180° out-of-phase, step-down PWM and single linear controller. The ISL9440 is a quad-output controller that integrates three PWM synchronous buck controllers and one low-dropout linear regulator controller. The ISL9440 offers internal soft-start, independent enable functions and integrates UV/OV/OC/OT protections. Its current mode control architecture and internal compensation network keep peripheral component count minimal. A switching frequency of 300kHz minimizes losses while the strong gate drivers deliver up to 12A to each PWM channel.

Features

  • DC/DC, step-down with LDO
  • Current - output: 6A, 6A, 4A, 800mA
  • Switching frequency: 300kHz
  • Soft-start timing: 1.7ms
  • Outputs/Type: 4, non-isolated
  • Voltage - input: 6V to 16V

Applications

Applications

  • Satellite and cable set-top boxes
  • Cable modems
  • VoX gateway devices
  • NAS/SAN devices

Documentation

Type Title Date
Manual - Development Tools PDF 1.22 MB
Datasheet PDF 1.52 MB 日本語
2 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
PCB Design Files ZIP 349 KB
1 item