The ISL85033EVAL2Z evaluation kit is used to demonstrate the performance of the ISL85033 switching regulator IC. An input range of 4.5V to 28V and 3A output per channel (connect in parallel to 6A) allow the ISL85033 to meet a wide variety of point-of-load (POL) requirements.
The ISL85033 is offered in a 4mm x 4mm 28 Ld TQFN package with a 1mm maximum height. The complete converter occupies 6.25cm2 area.
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 364 KB | |
Datasheet | PDF 2.84 MB 日本語 | |
2 items
|
Buy / Sample |
|
---|---|
Part Number | |
ISL85033EVAL2Z circleActive Samples Available |
Get Samples, |