The ISL71001MEVAL1Z evaluation board is used to evaluate the ISL71001M, a plastic packaged, radiation tolerant, high-efficiency, monolithic synchronous buck regulator with integrated MOSFETs and the ISL71001SLHM, plastic packaged, radiation hardened, high-efficiency, monolithic synchronous buck regulator with integrated MOSFETs. This single-chip power solution operates over an input voltage range of 3V to 5.5V and provides a tightly regulated output voltage that is externally adjustable from 0.8V to ~85% of the input voltage.
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 1.23 MB | |
Datasheet | PDF 1.03 MB | |
Datasheet | PDF 762 KB | |
3 items
|
Buy / Sample |
|
---|---|
Part Number | |
ISL71001MEVAL1Z circleActive Samples Available |
Get Samples, |
ISL71001SLHMNZ circleActive Samples Available |
Get Samples, |
Learn about Renesas’ radiation-hardened plastic package portfolio, available to help designers power satellites in Low Earth Orbit (LEO), Medium Earth Orbit (MEO) or Geostationary Earth Orbit (GEO) altitudes.
For more information visit renesas.com/radhardplastics.