Overview

Description

The ZSLS7031KIT-D1 Demonstration Kit enables a quick and easy evaluation of ITD's ZSLS7031 Isolated/Non-isolated Flyback LED Driver IC with Active PFC, which is designed to work in buck-boost and fly-back topologies. The demonstration circuit operates with peak current detection and in constant frequency mode. The ZSLS7031KIT-D1 application demonstrates operation within the universal supply voltage range of 85VAC to 265VAC with loads from 9 (about 24V forward voltage) to 19 (52V) LEDs; if operating with 230VAC, loads down to 6 LEDs (17V) can be used.

Features

  • ZLED7031PCB-D1 Demo Board
  • ZSLS-PCBB
  • 5 samples of ZSLS7031

Applications

Documentation

Type Title Date
Manual - Development Tools PDF 709 KB
Application Note PDF 314 KB
2 items