Overview

Description

The PowerPro™ delivers memory control support for PowerPC® processors (MPC750, MPC740) and the IDT PowerPC-to-PCI bus switch, PowerSpan™. The PowerPro is designed to leverage the switched PCI architecture of PowerSpan II in PowerPC applications.

Features

  • Processor (60x) Bus Interface (64-bit/100 MHz)
  • SDRAM Interface – 64-bit data bus, 72-bit data bus with ECC
  • FLASH/ROM Interface
  • Dual UARTs
  • I2C Interface
  • Interrupt Controller

Comparison

Applications

Documentation

Type Title Date
Manual - Hardware PDF 1.51 MB
Product Change Notice PDF 23 KB
End Of Life Notice PDF 541 KB
Device Errata PDF 47 KB
Product Brief PDF 150 KB
5 items

Design & Development

Models