Overview

Description

DDR Zero Delay Clock Buffer

Features

  • Low skew, low jitter PLL clock driver
  • Max frequency supported = 266MHz (DDR 533)
  • I2C for functional and output control
  • Feedback pins for input to output synchronization
  • Spread Spectrum tolerant inputs
  • 3.3V tolerant CLK_INT input

Comparison

Applications

Documentation

Design & Development

Models