Overview

Features

  • 1 - CPU(2.5V or 3.3V selectable) up to 66.6MHz &
  • overclocking of 66MHz.6 - PCI (3.3V) @ 33.3MHz (all are free running
  • selectable).1 - REF (3.3V) at 14.318MHz.
  • 1 - 48MHz (3.3V).
  • 1 - 24_48MHz selectable output.

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 278 KB
End Of Life Notice PDF 125 KB
Product Change Notice PDF 361 KB
End Of Life Notice PDF 125 KB
End Of Life Notice PDF 122 KB
5 items

Design & Development

Models