Overview

Description

The 826A-12.8-1 is a 12.8 MHz HCMOS, ceramic, seam-sealed, SMD, oscillator.

Features

  • Frequency: 12.800 MHz
  • Frequency Stability: ±10PPM Max
  • Operating Temperature Range (TOPR): -40°C ~ +85°C (industrial)
  • Supply Voltage: 3.3V ±5%

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 173 KB
Product Change Notice PDF 654 KB
2 items

Design & Development

Models