Overview

Description

32-bit MIPS CPU core with on-chip 10/100 Mbps Ethernet interface, DDR controller, 32-bit PCI interface, Serial Peripheral interface, DMA controller, and UART

Features

  • 32-bit MIPS CPU Core
  • On-chip 10/100 Mbps Ethernet Controller
  • Integrated DDR controller
  • 32-bit PCI Interface
  • Serial Peripheral Interface
  • DMA Controller
  • UART

Comparison

Applications

Documentation

Design & Development

Models