Overview

Description

The 74LVCH16646A high-speed, low power 16-bit bus transceiver and register is organized as two independent 8-bit D-type transceivers with 3- state D-type registers.Separate clock inputs are provided for A and B port registers. Flow-through organization of signal pins simplifies layout. All pins can be driven from either 3.3V or 5V devices allowing the use of this device as a translator in a mixed 3.3V/5V supply system. The 74LVCH16646A has "bus-hold" which prevents floating inputs and eliminates the need for pull-up/down resistors. The 74LVCH16646A operates at -40C to +85C

Features

  • Typical tSK(o) (Output Skew)
  • ESD > 2000V per MIL-STD-883, Method 3015
  • > 200V using machine model (C = 200pF, R = 0)
  • VCC = 3.3V ± 0.3V, Normal Range
  • VCC = 2.7V to 3.6V, Extended Range
  • CMOS power levels (0.4 uW typ. static)
  • All inputs, outputs, and I/O are 5V tolerant
  • Supports hot insertion
  • Available in 56 pin TSSOP package

Comparison

Applications

Documentation

Design & Development

Models