The 72T6360 is a x36 sequential flow-control device that can independently control up to four separate external memories (DDR SDRAM) for a maximum density of 1Gb (128MB). Depth expansion mode is available for applications that require more than 1Gb of storage memory. Bus-matching feature will allow the inputs and outputs to be configured to x36, x18, or x9 bus width. This device supports industry standard DDR specifications including Samsung, Micron, and Infineon memories
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 771 KB | |
Product Change Notice | PDF 24 KB | |
Application Note | PDF 104 KB | |
Product Change Notice | PDF 99 KB | |
Product Change Notice | PDF 729 KB | |
Product Change Notice | PDF 80 KB | |
Product Change Notice | PDF 38 KB | |
Product Change Notice | PDF 26 KB | |
8 items
|
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.