IDT's DAC1408D650W1 demo board is suitable for dynamic performance evaluations from low to high outputs frequency configuration. The FPGA eases the evaluation and analysis of the DAC dynamic performance and enables usage of the JESD204A full features set (e.g. Multiple DAC Synchronization)
|
|
|
---|---|---|
Type | Title | Date |
Manual - Software | ZIP 2.26 MB | |
1 item
|
EPC |
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Buy / Sample |
|
---|---|---|---|---|---|---|
Part Number | ||||||
DAC1408D650W1-DB circleObsolete |
BD0 | BOARD | 0 | I | No |