The 5P49V5944 features a crystal or LVCMOS clock input and two programmable outputs. The device can store up to four configurations selectable using the SEL pins. Use the form below to configure outputs for each configuration used.
IMPORTANT NOTE: In order to minimize sample delivery times, all outputs will be configured to provide RMS phase jitter performance of 1.5 ps or less (12 kHz to 20 MHz integration range). If lower phase jitter is required, please provide the requirements in the comment box located at the bottom of this form.
Use this form to upload your Timing Commander configuration file for the 5P49V5944 part. This will disable the configurator below. The datasheet addendum will be provided by IDT after review.
Configuration File (.tcs) Uploader
Selects output type of Output x. Available options are differential signalling (LVDS, LVPECL, HCSL) or single-ended (LVCMOS: first output of bank active, second output of bank active, or both outputs active either in phase or 180 degrees out of phase).
Note: HCSL and LVPECL outputs support a VDDO Voltage of 2.5 V or 3.3 V only. Selects output type of Output x. Available options are differential signalling (LVDS, LVPECL, HCSL) or single-ended (LVCMOS: first output of bank active, second output of bank active, or both outputs active either in phase or 180 degrees out of phase).
Power supply voltage (VDDO) of output. Determines the output signal's high and low voltages.
Note: 1.8 V is not compatible with HCSL or LVPECL Output Type. Power supply voltage (VDDO) of output x. Determines the output signal's high and low voltages.
By submitting this form, you agree Renesas may share all or part of the above information, data and/or documents submitted by you within the Renesas group and third parties, such as distributors, for the purpose providing you with further information and service related to our products. If you do not want Renesas to share your information, do not click the submission button. Please see our Privacy Policy for further details.
Before you submit a part request, we kindly ask that you login or register to validate your email account. Once completed, you will be returned to your part request form. Don't worry, it's quick!