Spartan®-7 devices are the newest addition to the Xilinx® cost-optimized portfolio, offering best performance per watt, along with small form factor packaging. These devices feature a MicroBlaze™ soft processor running over 200 DMIPs with 800Mb/s DDR3 support built on 28nm technology. Additionally, Spartan-7 devices offer an integrated ADC, dedicated security features on all commercial devices. These devices are ideally suited for industrial, consumer, and automotive applications, including any-to-any connectivity, sensor fusion, and embedded vision.
This winning combination highlights the power devices on the reference board for the Xilinx Spartan®-7 family.
Visit the Spartan-7 power solutions page to learn more.
Key Features:
- Pre-programmed PMICs specifically designed to meet this use case and provide flexible power solutions
- Four use cases shown in the link provided
Related Products
Product | Description | Featured Document | Ordering |
---|---|---|---|
Buck Regulator | |||
ISL80030 | 3A Synchronous Buck Converter in 2x2 DFN Package | Datasheet | Buy/Sample |
PMIC | |||
ISL91211B | Quad Output Power Management IC | Datasheet | Buy/Sample |