Xilinx® Artix®-7 devices provide the highest performance-per-watt fabric, transceiver line rates, DSP processing, and AMS integration in a cost-optimized FPGA. Featuring the MicroBlaze™ soft processor and 1,066Mb/s DDR3 support, this family is the best value for a variety of cost and power-sensitive applications, such as software-defined radios, machine vision cameras, and low-end wireless backhaul. The high current case is for designs >4A, and the low current case is for those <4A.
This winning combination highlights the power devices on the reference board for that Xilinx® Artix®-7 family and suggested timing solutions from Renesas.
Visit the Artix-7 power solutions page to learn more.
Key Features:
- Pre-programmed PMICs specifically designed to meet this use case and provide flexible power solutions
- VersaClock® clocks capable of 350MHz outputs and low jitter attenuation
- Regulators provide a simple voltage reference solution for other rails
Related Products
Product | Description | Featured Document | Ordering |
---|---|---|---|
PMIC | |||
ISL91211B | Quad Output Power Management IC | Datasheet | Buy/Sample |
Buck Regulator | |||
ISL80030 | 3A Synchronous Buck Converter in 2x2 DFN Package | Datasheet | Buy/Sample |
Clock Generator | |||
5P49V6965 | VersaClock® 6E Programmable Clock Generator | Datasheet | Buy/Sample |