Overview

Description

Using a solar cell to charge a battery is a very popular application. However, solar cells also present challenges because of the wide variability of the output voltage, depending on the amount of solar energy directed at the panel, temperature, and the load on the panel. Utilizing the benefits of the ISL81601 buck-boost controller, this design can be used to charge a wide array of battery voltages even if the solar panel is delivering an output voltage much lower than its nominal output. An RL78/G14 MCU is added to ensure that the battery is not overcharged and to monitor the status of the battery. With the addition of MPPT firmware, the RL78/G14 can control the ISL81601 to maximize the efficiency of the solar panels. Depending on the voltage of the solar array used, an optional DC/DC has been added to increase efficiency in higher voltage applications.

Key Features:

  • Buck-boost architecture charges the battery even when the voltage of the solar panel is below the battery voltage
  • Programmable charge rates to support various modes, such as fast-charge and trickle-charge
  • Up to 60V input and adjustable output voltage of 0.8V to 60V
  • Monitors battery status and protects the battery from damage caused by over-charging
Image
Lab on the Cloud

Lab on the Cloud

Renesas' Lab on the Cloud is an online environment where Renesas solutions, including popular evaluation boards, winning combinations and software, are hosted in a remote lab that customers access and test online.

MPPT Based Solar Battery Charger

Solar battery charger with operating range of 8V to 40V, supporting 12V lead acid battery for output currents up to 7A.

Image
Winning Combinations

Winning Combinations

Renesas' complementary product portfolios of Analog + Power + Embedded Processing + Connectivity work together to deliver comprehensive solutions. Our product experts have developed "Winning Combinations," compelling product combinations that help our customers accelerate their designs and get to market faster.

Discover More Winning Combinations