Power Line Communication (PLC) is a rapidly growing market. Utilizing Renesas’ third generation of market-leading powerline communication modem solutions, this winning combination illustrates how PLC can be used in an IoT application. In this design, the RL78/I1C MCU is utilized to measure the voltage/current/phase of the AC power line. That data is then transmitted over PLC via the RL78/G13 to the CPX3 modem SoC and the ISL15110 PLC line driver. These devices are powered by the ISL85415 step-down regulator and a Renesas photocoupler is also utilized to detect zero-crossings and to protect the CPX3 from potential voltage spikes.
Key Features:
Product | Description | Featured Document | Ordering |
---|---|---|---|
Microcontroller | |||
RL78/G13 | Low power, high integration general-purpose microcontrollers | RL78/G13 Hardware User's Manual | Select Specific Device |
RL78/I1C | Microcontroller for high precision smart electricity metering | RL78/I1C Hardware User's Manual | Select Specific Device |
Modem IC | |||
R9A06G037 | High performance narrow band power line communication modem IC | Datasheet | Contact Sales |
Buck Regulator | |||
ISL85415 | Wide VIN 500mA synchronous buck regulator | Datasheet | Buy / Sample |
PLC Line Driver | |||
ISL15110 | PLC MIMO line driver | Datasheet | Buy / Sample |
Photocoupler | |||
PS2561FL-1 | DC input/single transistor output photocoupler | Datasheet | Buy / Sample |