Overview

Description

The Synergy S7 microcontroller and FS2012 flow sensor, together, control the speed of motors for better flow accuracy, provide closed-loop feedback with the airflow sensor to determine motor failure, and have a built-in LCD controller for expanded system features. This combination is ideal for CPAP and high-speed fluid flow control systems. Power and timing devices are available to complete the solution.

Key Features:

  • MEMS solid-state gas flow sensor
  • High-speed acceleration and deceleration
  • LCD driver
  • Up to 640KB SRAM
  • Cloud connectivity via GPRS/3G
Image
Image
Winning Combinations

Winning Combinations

Renesas' complementary product portfolios of Analog + Power + Embedded Processing + Connectivity work together to deliver comprehensive solutions. Our product experts have developed "Winning Combinations," compelling product combinations that help our customers accelerate their designs and get to market faster.

Discover More Winning Combinations