Zynq UltraScale+ MPSoC reference design set up for full power management flexibility.
Rail | Voltage | Power Supply Rails |
---|---|---|
Rail 1 | 0.85V | VCC_PSINTLP |
Rail 2 | 1.8V | VCC_PSAUX, VCC_PSADC |
Rail 3* | 1.2V* | VCC_PSPLL |
Rail 4 | 1.8-3.3V | VCCO_PSIO |
Rail 5 | 0.85/0.9V | VCC_PSINTFP, VCC_PSINTFP_DDR |
Rail 6* | 1.8V* | VCC_PSDDR_PLL |
Rail 7 | 1.1-1.5V | VCCO_PSDDR |
Rail 8* | 0.85V | VCCINT_VCU, VCCINT, VCCINT_I, VCBRAM |
Rail 9* | 1.8V | VCCAUX, VCCAUX_IO, VCCADC, DDR_VPP1 |
Rail 10* | 0.85V* | VPS_MGTRAVCC |
Rail 11* | 1.8V* | VPS_MGTRAVTT |
Rail 12* | 1.2V | VMGTAVTT (GTH), VMGTYAVTT (GTY) |
Rail 13* | 0.9V | VMGTAVCC (GTH), VMGTYAVCC (GTY) |
Rail 14* | 1.8V | VMGTVCCAUX (GTH), VMGTYVCCAUX (GTY) |
Rail 16 | 1.2-3.3V | HDIO_VCCO |
Rail 17 | 1-1.8V | HPIO_VCCO |
* Please see the Xilinx UltraScale Architecture PCB Design User Guide for additional rail specifications.
FPGA Power Solutions | Page |
Zynq UltraScale+ MPSoC: Optimized for Cost | External Link |
Zynq UltraScale+ MPSoC: Optimized for Power and/or Efficiency | External Link |
Zynq UltraScale+ MPSoC: Optimized for PL Performance | External Link |