Overview

Description

Spartan®-7 devices are the newest addition to the Xilinx® cost-optimized portfolio, offering the best performance per watt, along with small form factor packaging. These devices feature a MicroBlaze™ soft processor running over 200 DMIPs with 800Mb/s DDR3 support built on 28nm technology. Additionally, Spartan-7 devices offer an integrated ADC and dedicated security features on all commercial devices. These devices are ideally suited for industrial, consumer, and automotive applications, including any-to-any connectivity, sensor fusion, and embedded vision.

This winning combination highlights the power devices on the reference board for the Xilinx Spartan-7 family.

Visit the Spartan-7 power solutions page to learn more.

Key Features:

  • Pre-programmed PMICs specifically designed to meet this use case and provide flexible power solutions
  • Four use cases are shown in the link provided
Image
Image
Winning Combinations

Winning Combinations

Renesas' complementary product portfolios of Analog + Power + Embedded Processing + Connectivity work together to deliver comprehensive solutions. Our product experts have developed "Winning Combinations," compelling product combinations that help our customers accelerate their designs and get to market faster.

Discover More Winning Combinations