Overview

Description

This design demonstrates a smart speaker that utilizes wireless functions like Wi-Fi and Bluetooth® to stream music and also responds to voice commands for hands-free operation. The RZ/A1LC is an advanced MPU design featuring high levels of performance with 2MB of on-chip SRAM and a 400MHz Arm® Cortex®-A9 core to implement any functions required. Additional analog features are wrapped around the MPU, including a Class-D audio solution, the ISL97634 for controlling multiple LEDs with a wide range of PWM dimming control capabilities, and a complete power management solution.

System Benefits:

  • Arm Cortex-A9 core running at 400MHz with 2MB of on-chip SRAM. Supports DRAM-less solution with low cost. Low power MCU supports Bluetooth Low Energy.
  • High-performance, low input voltage and high PSRR LDO. Highly efficient, synchronous buck delivering up to 2A of continuous output current. PWM boost LED driver allowing up to 7 LEDs.
  • High-performance Class-D audio amplifiers with digital switching controller
Image
Image
Winning Combinations

Winning Combinations

Renesas' complementary product portfolios of Analog + Power + Embedded Processing + Connectivity work together to deliver comprehensive solutions. Our product experts have developed "Winning Combinations," compelling product combinations that help our customers accelerate their designs and get to market faster.

Discover More Winning Combinations