There are motors and motor control all around us. In this design, we highlight a high-voltage motor application suitable for appliances, HVAC compressors and fans, etc. We combine power factor correction (PFC), now required by many power providers, to produce a clean and stable 390VDC to the motor control sub-system. The heart of the motor control is a 32 bit high-performance RISC processor, the RX23T, containing a floating point unit (FPU) to simplify the algorithm implementation. Utilizing a 3-phase timer with complementary outputs, the RX23T supports a wide variety of algorithms that can be downloaded. In this particular block diagram, we are showing hardware to support sensor-less Field Oriented Control (FOC) utilizing multi-shunt phase-current sampling.
Key Features:
- Single-phase PFC boost controller to provide stable bus voltage (390VDC) for the system
- Universal input voltage support (85-240VAC)
- Power factor as high as 0.999, efficiency up to 98%
- High performance op-amps for conditioning the shunt voltage for fast sampling.
- High-speed ADC (1uS) with multi S/H to simplify motor phase current sampling.
- Efficient FOC algorithm that leaves plenty of MCU cycles for other tasks (communication typical)
Related Products
Product | Description | Featured Document | Ordering |
---|---|---|---|
Microcontroller | |||
RX23T | RXv2 core, FPU, DSP, low cost and high performance for control applications | Datasheet | Select Specific Device |
Buck Regulator | |||
ISL85415 | Wide VIN 500mA synchronous buck regulator | Datasheet | Buy / Sample |
Op Amp | |||
ISL28148 | 4.5MHz single precision rail-to-rail input-output (RRIO) op amp with very low input bias current | Datasheet | Buy / Sample |
PFC Controller | |||
ISL6730B | Power factor correction controller | Datasheet | Buy / Sample |