Overview

Description

The microcontroller (MCU) and humidity and temperature sensor provide a motor control system with relative humidity/temperature measurement for predictive failure diagnostics. This system also supports appliance safety standard IEC/UL 60730 and closed-loop feedback with relative/humidity temperature for recirculation of outdoor to indoor air. Power and timing devices are also available to complete this design.

System Benefits:

  • High-accuracy relative humidity and temperature sensor
  • Supports three-phase motor control
  • PWM output (MCU)
  • Up to 512kB program flash memory
  • Ultra-low power MCU

Comparison

Applications

Winning Combinations Interactive Diagram

Select a block to discover products for your design

4:3 ratio Sheet.1 Sheet.2 Sheet.3 Sheet.4 US025 US025 US025 16-bit MCU 16-bit MCU 16-bit MCU Humidity Sensor Humidity Sensor Humidity Sensor Connector Line
Exiting Interactive Block Diagram