Indoor Air Quality Sensor Platform Evaluation Kit
The ZMOD4410-EVK creates an easy way to evaluate the ZMOD4410 Indoor Air Quality (IAQ) sensor. While the ASIC inside the sensor module controls the actual MOx and MEMS...
The ZMOD4410 gas sensor module is an easily integrated firmware configurable architecture enabling multiple sensing solutions with a common hardware platform. Simply download one of the firmware libraries that best supports your application from the Renesas website and integrate it with your host microcontroller. The JEDEC JESD47 qualified device supports 10+ years of life, supporting your indoor air quality (IAQ) application designed for detecting total volatile organic compounds (TVOCs), estimating CO2, and monitoring indoor air quality in different smell-based use cases, including very humid and dusty applications with the possibility of water spray, condensation or immersion. The miniature 12-LGA assembly consists of a gas sense element and a CMOS signal conditioning IC. The sensor is pre-calibrated with a signal conditioner controlling the sensor temperatures and measures the MOx conductivity, which is a function of the gas concentration. The measurement results can be read via an I2C interface with the user’s microprocessor, which processes the data. The ZMOD4410 is ideal for applications such as air purifiers, IAQ monitors, kitchen hoods, HVAC equipment, building controls, thermostats, smart fans, and other smart devices.
Software title
|
Software type
|
Company
|
---|---|---|
Sensor Software Modules for Renesas MCU Platforms Middleware (FIT module and FSP module) and sample software packages that enable control and data acquisition for Renesas sensor products.
|
Sensor | Renesas |
1 item
|
The ZMOD4410-EVK creates an easy way to evaluate the ZMOD4410 Indoor Air Quality (IAQ) sensor. While the ASIC inside the sensor module controls the actual MOx and MEMS...
The US082-ZMOD4410EVZ board enables quick prototyping of the ZMOD4410 gas sensor module for indoor air quality (IAQ) in a custom system design. The board provides a...
The RL78/G14 Fast Prototyping Board comes equipped with a high-performance RL78/G14 microcontroller and is an evaluation board specialized for prototype development for...
The CK-RA6M5 cloud kit enables users to securely connect to the cloud and explore the features of the Cortex®-M33 based RA6M5 group of MCUs and cloud services. With...
The CK-RX65N cloud kit enables users to securely connect to the cloud and explore the features of the Renesas RXv2 core based RX65N MCU Group and cloud services.
With...
The Renesas EU045 air quality sensor solution kit provides real-time data about the current environmental conditions to demonstrate the use of Renesas’ ZMOD gas sensors...
This system measures an odor and transmits the data via Bluetooth® Low Energy (LE) communication. Implementation of this design shows how the combination of a gas,...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
This is a brief overview of the Renesas ZMOD4410 gas sensor platform, which provides best-in-class stability and sensitivity to identify trace gases in various indoor environments. These air quality sensors feature a miniature package with waterproof capability, an integrated ASIC, and a MEMS sensing element comprised of a controlled heater and proven metal oxide (MOx) material. The firmware upgradeable platform makes the ZMOD4410 portfolio capable of providing a variety of measurement options by varying the method of operation or changing the firmware used to interpret the resistance measurements.
News | Apr 4, 2023 | ||
Blog Post | Apr 4, 2023 | ||
Blog Post | Jan 6, 2022 | ||
News | Dec 15, 2020 | ||
Blog Post | Dec 9, 2020 | ||
Blog Post | Jun 9, 2020 | ||
News | Dec 13, 2018 | ||
Blog Post | Dec 12, 2018 | ||
News | Oct 4, 2018 | ||
Blog Post | Aug 8, 2018 | ||
News | Jun 21, 2018 | ||
News | Nov 16, 2017 | ||
Blog Post | Nov 15, 2017 |