The Synergy S7 microcontroller and FS2012 flow sensor, together, control the speed of motors for better flow accuracy, provide closed-loop feedback with the air flow sensor to determine motor failure, and have a built-in LCD controller for expanded system features. This combination is ideal for CPAP and high speed fluid flow control systems. Power and timing devices are available to complete the solution.
Key Features:
- MEMS solid-state gas flow sensor
- High speed acceleration and deceleration
- LCD driver
- Up to 640KB SRAM
- Cloud connectivity via GPRS/3G
Related Products
Category | Description | Featured Document | Ordering |
---|---|---|---|
Microcontroller | |||
Synergy S7 Series | High Performance MCUs with Arm Cortex-M4 CPU core, advanced analog signal conversion, color graphics, dual Ethernet, security, and USB connectivity | Select specific device | Select specific device |
Flow Sensor | |||
FS2012 | Gas or Liquid Flow Sensor Module | Datasheet | Buy / Sample |