Overview

Description

The combination of Renesas’ gas and humidity sensors, and RL78/G1D MCU, makes it easier to monitor diaper odors in real-time through any handy device. The RL78/G1D Bluetooth® Low Energy (LE) microcontrollers are designed for smart connectivity, with the lowest level of current consumption in the industry. It is a compact module with a built-in 32MHz crystal resonator for RF chips and antennas (already certified). This design also includes the ISL9000A, a dual LDO with low noise, very high PSRR, and low IQ.

System Benefits:

  • Easily detects the odor from diapers and alerts caregivers in hospitals and/or nursing home facilities.
  • The ZMOD4410 gas sensor module is designed for detecting total volatile organic compounds (TVOC).

Downloadable firmware libraries and source code enable the detection of TVOC and odors.

Image
Image
Winning Combinations

Winning Combinations

Renesas' complementary product portfolios of Analog + Power + Embedded Processing + Connectivity work together to deliver comprehensive solutions. Our product experts have developed "Winning Combinations," compelling product combinations that help our customers accelerate their designs and get to market faster.

Discover More Winning Combinations