Solutions for BLDC motor applications have been increasing rapidly because of the demand for products that are smaller in size and provide high efficiency. The core of a BLDC motor design is a robust and reliable motor control circuit and a versatile MCU for a safe control algorithm. A vacuum cleaner is one of the applications that uses a BLDC motor, but can be used in other similar applications. Key building blocks of a motor control circuit include a MOSFET driver, versatile MCU, voltage regulators, a cell balancer and the battery charger.

Key Features:

  • Ultra-low power MCU
  • High speed wake up time 4µs
  • Integrated 12-bit ADC with op amp and comparator 
  • High accuracy cell balancer and monitor with customer programmable EEPROM

Applications: 

  • Vacuum cleaner
  • Small motor equipment

Related Products

Product Description Featured Document Ordering
       
Microcontroller      
RL78/G1F Multifunctional microcontrollers with enhanced functionality suitable for sensorless BLDC motor control RL78/G1F Hardware User's Manual Select specific device
       
Li-ion Battery Monitor      
ISL94202 Series charge/discharge path 3 to 8-cell Li-ion battery pack monitor Datasheet Buy / Sample
       
Voltage Supervisor      
ISL88011 5 Ld voltage supervisor with adjustable power-on reset and active-high reset Datasheet Buy / Sample
       
Gate Driver      
HIP2103 60V, 1A/2A peak, half bridge driver with 4V UVLO Datasheet Buy / Sample
HIP2104 60V, 1A/2A peak, half bridge driver with 4V UVLO and two internal LDOs 12V and 3.3V Datasheet Buy / Sample
       

descriptionDocumentation

file_downloadDownloads