The 25Gbps directly modulated laser (DML) from the RV2X6376A, in conjunction with the DML driver (HXT44100), can address the 200G/400G optical modules market as well as 5G wireless infrastructure applications. Together with TIAs (HXR44400) and CDRs (HXC44400), a complete portfolio of optical interconnect solutions is provided. Applications include up to 10km Ethernet QSFP, OSFP, and SFP56 modules for datacenter along with fiber channel applications.
Key Timing Features:
Renesas' complementary product portfolios of Analog + Power + Embedded Processing + Connectivity work together to deliver comprehensive solutions. Our product experts have developed "Winning Combinations," compelling product combinations that help our customers accelerate their designs and get to market faster.