Overview

Description

With demanding power and performance requirements, modern servers are placing increasingly difficult demands on power and timing solutions. The combination of high performance and specialized timing along with a broad portfolio of power products addresses the needs of these systems.

Timing Key Features:

  • Jitter margin offers lower bit error rates today, and future-proofs designs to meet PCIe Gen4 and PCIe Gen5 tomorrow
  • Jitter margin allows longer traces before approaching jitter limits, which eases board routing
  • Available integrated terminations saves up to 130mm2 of area
  • Patented low-power HCSL output structures cut power consumption up to 50%
Image

Support

Resources

DDR4 Solutions External Link
Image
Winning Combinations

Winning Combinations

Renesas' complementary product portfolios of Analog + Power + Embedded Processing + Connectivity work together to deliver comprehensive solutions. Our product experts have developed "Winning Combinations," compelling product combinations that help our customers accelerate their designs and get to market faster.

Discover More Winning Combinations