Overview

Description

Renesas' In-Cabin Air Quality Sensor Solution offers the highest quality of comfort with intelligent algorithms to monitor the quality of air (pollutants, humidity and temperature).

Shorten development time and reduce development costs with this reference design and software for smart and energy-efficient automotive HVAC*1 systems using air quality sensors.

System Benefits:

  • Improves passenger comfort and health by detecting a wide range of organic pollutants (VOCs*2), oxidizing pollutants (Ozone), humidity, and temperature.
  • Renesas’ MEMS-based sensor solution provides measurements with stable characteristics and high accuracy using neural network-trained firmware (AI).
  • Easy integration and reduced R&D effort with user-friendly GUI and firmware support.

*1 HVAC (Heating, Ventilation and Air Conditioning)
*2 VOCs (Volatile Organic Compounds)

Image
In-Cabin Air Quality Sensor Solution

 

Related Products

Product Description Featured Document Ordering
       
Microcontroller      
RL78/F13 16-bit MCU with Ultra-Low Power and Built-in CAN/LIN (20 - 80 pins, 13 - 68 GPIOs) User's Manual Buy/Sample
       
Gas Sensor      
ZMOD4410
(Industrial Grade)
Air Quality Sensor Designed for Detecting Total Volatile Organic Compounds (TVOC)
*Automotive grade is under development.
Datasheet Buy/Sample
ZMOD4510
(Industrial Grade)
Air Quality Sensor Designed for Detecting Oxidizing Pollutants
*Automotive grade is under development.
Datasheet Buy/Sample
       
Humidity Sensor      
HS3101
(Industrial Grade)
Relative Humidity and Temperature Sensor with Membrane
*Automotive grade is under development.
Datasheet Buy/Sample
       
Linear Regulator      
ISL78307 40V, Low Quiescent Current, 50mA Linear Regulator for Automotive Applications Datasheet Buy/Sample

Applications

Winning Combinations for Automotive

Renesas' complementary automotive product portfolios of Analog + Power + Embedded Processing + Connectivity work together to deliver comprehensive solutions. Our product experts have developed "Winning Combinations," compelling product combinations that help our customers accelerate their designs and get to market faster.

Discover More Winning Combinations