Overview

Description

Electric power steering is one of the applications that requires ASIL-D*, which must be supported on a system level. Renesas provides the required power management IC (PMIC) and the RH850/P1x microcontroller (MCU) as part of this reference design.
*ASIL: Automotive Safety Integrity Level. ASIL-D is the highest Automotive Safety Integrity Level.

System Benefits:

  • The high-end RH850 automotive MCU for chassis applications provides a variety of integrated safety features
  • The RAA270005 PMIC is designed for the RH850/P1x MCU with various fault diagnoses and monitor functions to support ASIL-D systems to reduce system bill-of-material costs and save on PCB space
  • This proven combination of MCU and PMICs shortens R&D cost and time

Contact Sales

Image
Winning Combos

Winning Combinations for Automotive

Renesas' complementary automotive product portfolios of Analog + Power + Embedded Processing + Connectivity work together to deliver comprehensive solutions. Our product experts have developed "Winning Combinations," compelling product combinations that help our customers accelerate their designs and get to market faster.

Discover More Winning Combinations