| パッケージ | 名前 | Package Type | Lead Count | カテゴリ | クラス | Pb (Lead) Free 昇順で並び替え | 長さ | 幅 | Thickness | Pitch |
|---|---|---|---|---|---|---|---|---|---|---|
| EAD | E20.3 | PDIP | 20 | PLASTIC | PLASTIC | Yes | 26.16mm | 6.60mm | 3.94mm | 2.54mm |
| DKP | D28.6 | SBDIP | 28 | HERMETIC | HERMETIC | Yes | 35.56mm | 15.11mm | 2.41mm | 2.54mm |
| DBB | D16.3 | SBDIP | 16 | HERMETIC | HERMETIC | Yes | 20.32mm | 7.49mm | 2.41mm | 2.54mm |
| DBA | D18.3 | SBDIP | 18 | HERMETIC | HERMETIC | Yes | 22.86mm | 7.49mm | 2.41mm | 2.54mm |
| DAX | D8.3 | SBDIP | 8 | HERMETIC | HERMETIC | Yes | 9.91mm | 7.37mm | 2.41mm | 2.54mm |
| DAV | D16.3 | SBDIP | 16 | HERMETIC | HERMETIC | Yes | 20.32mm | 7.49mm | 2.41mm | 2.54mm |
| AWR81 | WLCSP | 81 | G | PLASTIC | Yes | 4.02mm | 4.01mm | 0.60mm | 0.40mm | |
| NDV56 | VFQFPN | 56 | G | PLASTIC | Yes | 7.00mm | 7.00mm | 0.85mm | 0.40mm | |
| AVG224 | FCCSP | 224 | G | PLASTIC | Yes | 12.00mm | 12.00mm | 1.20mm | 0.80mm | |
| NBT16 | VFQFPN | 16 | G | PLASTIC | Yes | 4.00mm | 4.00mm | 0.75mm | 0.65mm | |
| AWQ54 | WLCSP | 54 | G | PLASTIC | Yes | 4.22mm | 2.82mm | 0.50mm | 0.40mm | |
| LVG20 | LGA | 20 | G | PLASTIC | Yes | 4.50mm | 4.00mm | 0.95mm | 0.50mm | |
| AVG55 | FCCSP | 55 | G | PLASTIC | Yes | 7.80mm | 2.73mm | 0.90mm | 0.50mm | |
| HMG484 | FCBGA | 484 | G | PLASTIC | Yes | 19.00mm | 19.00mm | 1.89mm | 0.80mm | |
| AWQ53 | WLCSP | 53 | G | PLASTIC | Yes | 4.22mm | 2.82mm | 0.50mm | 0.40mm | |
| NTG64 | VFQFPN | 64 | G | PLASTIC | Yes | 8.00mm | 8.00mm | 0.75mm | 0.40mm | |
| NTG32 | VFQFPN | 32 | G | PLASTIC | Yes | 6.00mm | 6.00mm | 0.75mm | 0.50mm | |
| AWQ81 | WLCSP | 81 | G | PLASTIC | Yes | 4.02mm | 4.01mm | 0.50mm | 0.40mm | |
| NQQ100 | VFQFPN | 100 | G | PLASTIC | Yes | 8.00mm | 8.00mm | 0.55mm | 0.50mm | |
| AWR54 | WLCSP | 54 | G | PLASTIC | Yes | 2.82mm | 4.22mm | 0.60mm | 0.40mm | |
| AWR53 | WLCSP | 53 | G | PLASTIC | Yes | 2.82mm | 4.22mm | 0.60mm | 0.40mm | |
| MOD1 | MODULE | 0 | G | MODULE | Yes | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
| AHR6 | WLCSP | 6 | G | PLASTIC | Yes | 0.80mm | 1.30mm | 0.50mm | 0.50mm | |
| AVW126 | FCCSP | 126 | G | PLASTIC | Yes | 4.00mm | 11.00mm | 1.00mm | 0.50mm | |
| AZR54 | WLCSP | 54 | G | PLASTIC | Yes | 4.20mm | 2.80mm | 0.60mm | 0.40mm | |
| AZR53 | WLCSP | 53 | G | PLASTIC | Yes | 4.20mm | 2.80mm | 0.60mm | 0.40mm | |
| AVR23 | FCCSP | 23 | G | PLASTIC | Yes | 2.70mm | 2.70mm | 0.90mm | 0.50mm | |
| CMT8 | COL | 8 | G | PLASTIC | Yes | 2.00mm | 2.00mm | 0.75mm | 0.50mm | |
| AZR81 | WLCSP | 81 | G | PLASTIC | Yes | 3.97mm | 3.96mm | 0.60mm | 0.40mm | |
| NVG76 | VFQFPN | 76 | G | PLASTIC | Yes | 9.00mm | 9.00mm | 0.85mm | 0.40mm | |
| pkg_11816 | PLQP0064JA-A | LQFP | 64 | IC | Yes | 12.00mm | 12.00mm | 1.60mm | 0.65mm | |
| pkg_11811 | PLQP0052JA-A | LQFP | 52 | IC | Yes | 10.00mm | 10.00mm | 1.70mm | 0.65mm | |
| pkg_11809 | PLQP0048KF-A | LFQFP | 48 | IC | Yes | 7.00mm | 7.00mm | 1.60mm | 0.50mm | |
| pkg_11808 | PLQP0048KB-A | LFQFP | 48 | IC | Yes | 7.00mm | 7.00mm | 1.70mm | ||
| pkg_11807 | PLQP0044GC-A | LQFP | 44 | IC | Yes | 10.00mm | 10.00mm | 1.60mm | 0.80mm | |
| pkg_11806 | PLQP0032GB-A | LQFP | 32 | IC | Yes | 7.00mm | 7.00mm | 1.70mm | 0.80mm | |
| pkg_11378 | PVLG0085JA-A | VFLGA | 85 | IC | Yes | 7.00mm | 7.00mm | 1.00mm | 0.65mm | |
| pkg_11355 | PTBG0036KA-A | TFBGA | 36 | IC | Yes | 4.00mm | 4.00mm | 1.10mm | 0.50mm | |
| pkg_11056 | PVQN0032KE-A | HVQFN | 32 | IC | Yes | 5.00mm | 5.00mm | 0.90mm | 0.50mm | |
| LHV6 | LGA | 6 | G | PLASTIC | Yes | 2.41mm | 3.00mm | 0.90mm | 1.00mm | |
| ABG100 | CABGA | 100 | G | PLASTIC | Yes | 9.00mm | 9.00mm | 1.70mm | 0.80mm | |
| ANG49 | FCCSP | 49 | G | PLASTIC | Yes | 4.00mm | 4.00mm | 0.90mm | 0.50mm | |
| LEG12 | LGA | 12 | G | PLASTIC | Yes | 3.00mm | 3.00mm | 0.60mm | 0.50mm | |
| LNG8 | LGA | 8 | G | PLASTIC | Yes | 2.50mm | 3.20mm | 0.85mm | 1.25mm | |
| AVG225 | FCCSP | 224 | G | PLASTIC | Yes | 8.00mm | 8.00mm | 0.90mm | 0.50mm | |
| AVG165 | FCCSP | 165 | G | PLASTIC | Yes | 7.60mm | 7.60mm | 0.90mm | 0.50mm | |
| NXG28 | VFQFPN | 28 | G | PLASTIC | Yes | 4.00mm | 4.00mm | 1.50mm | 0.40mm | |
| PWG8 | SOIC | 8 | G | PLASTIC | Yes | 5.23mm | 5.28mm | 2.16mm | 1.27mm | |
| AVG63 | FCCSP | 63 | G | PLASTIC | Yes | 4.60mm | 3.80mm | 0.90mm | 0.50mm | |
| FNG28 | FCQFN | 28 | G | PLASTIC | Yes | 4.00mm | 3.00mm | 0.75mm | 0.40mm |