メインコンテンツに移動
Digitally Controlled Potentiometer (XDCP™)

パッケージ情報

CADモデル: View CAD Model
Pkg. Type: SOIC
Pkg. Code: MBX
Lead Count (#): 8
Pkg. Dimensions (mm): 4.9 x 3.9 x 1.5
Pitch (mm): 1.27

環境及び輸出分類情報

ECCN (US) EAR99
HTS (US) 8542.39.0090
Moisture Sensitivity Level (MSL)
Pb (Lead) Free No

製品スペック

Carrier Type Tube
MOQ 1200
Channels (#) 1
End-to-End Temperature Coefficient (ppm/°C) 300
Interface 3-Wire (Up/Down)
Lead Count (#) 8
Length (mm) 4.9
Memory Type Nonvolatile
Middlepoint Ratiometric Tempco 20
Pb (Lead) Free No
Pitch (mm) 1.3
Pkg. Dimensions (mm) 4.9 x 3.9 x 0.00
Pkg. Type SOICN
Qualification Level Standard
Resistance Options (kΩ) 10
Resistance Taper Linear
Single Supply Voltage Range (V) 5.5
Supply Current Icc (µA) 1
Supply Voltage Vcc (Min) (V) 2.7
Supply Voltage Vcc Range 2.7 to 5.5
Taps (#) 16
Temp. Range (°C) -40 to +85°C
VL Terminal Voltage (Max) (V) 5.5
Width (mm) 3.9
Wiper Current (mA) 5
Wiper Resistance (ohms) 200

説明

Support is limited to customers who have already adopted these products.

The Intersil X9116 is a digitally controlled nonvolatile potentiometer designed to be used in trimmer applications. The pot consists of 15 equal resistor segments that connect to the wiper pin through programmable CMOS switches. The tap position is programmed through a 3-wire up/down serial port. The last position of the wiper is stored in a nonvolatile memory location which is recalled at the time of power up of the device. The wiper moves through sequential tap positions with inputs on the serial port. A falling edge on INC (bar) causes the tap position to increment one position up or down based on whether the U/D (bar) pin is held high or low. The X9116 can be used in many applications requiring a variable resistance. In many cases it can replace a mechanical trimmer and offers many advantages such as temperature and time stability as well as the reliability of a solid state solution.