Processing table
UVLO Rising (V) |
UVLO Falling (V) |
Output Per Driver UGATE Source|Sink |
Supply Current Icc (µA) |
Switching Frequency Range (Typical) (kHz) |
Duty Cycle (%) |
Function |
Remarks |
Icc (Typical) (mA) |
Tstg (Min) (°C) |
Tstg (Max) (°C) |
Lead Count (#) |
Pkg. Type |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
型名 | ||||||||||||||
Power Factor Boost Controller for Solid State Lighting Solutions up to 250W | 16 | 7.95 | 0.22 | 0.4 | 2100 | 300 | Non-Dimmable | DCM mode, TM | 150 | -65 | 6 | SOT23-6L | |||
100W+のアプリケーションに対応した力率補正機能付きデジタル定電圧オフラインPWMコントローラ | 14.5 | 6.5 | 2.0 | 0.75 | 1700 | 90 - 120 | Non-Dimmable | CDCM, DCM mode | 150 | -65 | 6 | SOT23-6L | |||
Power Factor Correction Flyback Controller for Front-End Power Conversion in Commercial SSL Lighting | 16 | 7.95 | 0.22 | 0.4 | 2150 | 300 | Non-Dimmable | CDCM, DCM mode | -65 | 150 | 6 | SOT23-6L | |||
業務用SSL照明のフロントエンド電力変換のための力率改善フライバックコントローラ | 16 | 7.95 | 0.22 | 0.4 | 2150 | 300 | Non-Dimmable | CDCM, DCM mode | -65 | 150 | 7 | SOIC-7 | |||
Critical Conduction Mode Interleaved PFC Control IC | 10.5 | 9.3 | .003 | .002 | 4200 | DUVP, ON/OFF Timer | CRM Interleaved PFC | 4.2 | -55 | 150 | 16 | SOP | 1.644 | ||
Critical Conduction Mode PFC Control IC | 12 | 9.2 | .020 | .020 | 1800 | DUVP, Off Time control | CRM Single PFC | 1.7 | -55 | 150 | 8 | SOP | 0.7127 | ||
連続モードインターリーブ PFC コントロール IC | 10.4 | 8.9 | .002 | .002 | 5000 | 98 | Phase drop, Shunt resistor sensing, Variable PFC output voltage | CCM Interleaved PFC | 5 | -55 | 150 | 40 | LQFP | 3.927 | |
Critical Conduction Mode Interleave PFC Control IC | 10.5 | 9.3 | .002 | .002 | 5200 | DUVP, Off Time control, Phase drop | CRM Interleaved PFC | 5.2 | -55 | 150 | 20 | SOP | 2.162 | ||
臨界導通モード(CRM: Critical Conduction Mode) PFC制御IC | 10.5 | 9.3 | .020 | .020 | 1800 | 500 | DUVP, Delay time adjustment, OVP2 | CRM Single PFC | 1.8 | -55 | 150 | 8 | SOP | 0.797 |
Tips for Using This Parametric Table:
- Hide Filters button in header: Collapse or expands filters
- Column sort buttons in header: Sort Column alphabetically / numerically descending or ascending
- Reset button in header: Reset all filters to the page default
- Full Screen button in header: Expand the table to full screen view (user must close out of full screen before they can interact with rest of page)
- Export button in header: Export the filtered results of the table to an Excel document
- Filter parts search bar in header: Type to filter table results by part number
- Hide column button in column headers: Select to hide columns in table
- AND / OR toggle switches in header: Toggles the logic of this particular filter to be “AND” or “OR” logic for filtering results
- Multiselect checkboxes at beginning of each row in table: Select these checkboxes to compare products against each other
- Document icon next to product name in row: View the featured document for this product
- Chip icon next to the right of the document icon in row: View the block diagram for this product
- Cart icon to the right of the chip icon: Indicates that samples are available for this product