メインコンテンツに移動
VCSO Based Clock Generator

パッケージ情報

Pkg. Type: CLCC
Pkg. Code: CG36
Lead Count (#): 36
Pkg. Dimensions (mm): 9.0 x 9.0 x 2.8
Pitch (mm): 0.6

環境及び輸出分類情報

Pb (Lead) Free Yes
ECCN (US) EAR99
HTS (US) 8542.39.0090
Moisture Sensitivity Level (MSL) 1

製品スペック

Pkg. Type CLCC
Lead Count (#) 36
Pb (Lead) Free Yes
Carrier Type Tube
Abs. Pull Range Min. (± PPM) 100
Core Voltage (V) 3.3
Feedback Input No
Input Freq (MHz) 19.44 - 19.44
Input Type Crystal, LVCMOS
Inputs (#) 1
Length (mm) 9
MOQ 57
Moisture Sensitivity Level (MSL) 1
Output Banks (#) 1
Output Freq Range (MHz) 77.76 - 77.76, 155.52 - 155.52
Output Skew (ps) 100
Output Type LVPECL
Output Voltage (V) 3.3
Outputs (#) 6
Package Area (mm²) 81
Pb Free Category e4 Au
Phase Jitter Max RMS (ps) 1
Phase Jitter Typ RMS (ps) 0.7
Pitch (mm) 0.6
Pkg. Dimensions (mm) 9.0 x 9.0 x 2.8
Prog. Clock No
Qty. per Carrier (#) 54
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No
Temp. Range (°C) 0 to 70°C
Thickness (mm) 2.8
Width (mm) 9
掲載 No

説明

The M906-02 is a Phase-Locked Loop (PLL) based clock generator that uses an internal Voltage Controlled SAW Oscillator (VCSO) to produce a very low jitter output clock. From the M906-02-155.5200, an output clock frequency of 155.52 or 77.76MHz is provided from six LVPECL clock output pairs. (Other frequencies are available; consult the factory.) The accuracy of the output frequency is assured by the internal PLL that phase-locks the internal VCSO to the reference input frequency (19.44MHz for the M906-02-155.5200). The input reference can either be an external crystal, utilizing the internal crystal oscillator, or a stable external clock source such as a packaged crystal oscillator.