Processing table
Family Name |
Outputs (#) |
Output Type |
Output Freq Range (MHz) |
Input Freq (MHz) |
Inputs (#) |
Input Type |
Output Banks (#) |
Core Voltage (V) |
Output Voltage (V) |
Output Skew (ps) |
Phase Jitter Typ RMS (ps) |
Period Jitter Typ P-P (ps) |
Period Jitter Max P-P (ps) |
Prog. Clock |
Prog. Interface |
Reference Output |
Spread Spectrum |
Pkg. Dimensions (mm) |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
型名 | ||||||||||||||||||||
VersaClock 7 プログラマブルクロックジェネレータ ファミリ | VersaClock® 7 | 16, 24 | LP-HCSL, LVCMOS, LVDS | 0.001 - 650, 0.001, 650 - 0.001 | 1 - 650 | 2 | LP-HCSL, LVCMOS, LVDS | 6 | 1.8, 2.5, 3.3 | 1.8, 2.5, 3.3 | 30 | 0.15 | Yes | EEPROM, I2C, OTP, SMBUS, SPI | No | Yes | 4.0 x 4.0 x 1.0, 5.0 x 5.0 x 0.9, 5.0 x 5.0 x 1.7, 6.0 x 6.0 x 0.9 | 5.094 | ||
VersaClock 7プログラマブルジッタアッテネータファミリ | VersaClock® 7 | 16, 24 | LP-HCSL, LVCMOS, LVDS | 0.001 - 650, 0.001, 650 - 0.001 | 1 - 650 | 2 | LP-HCSL, LVCMOS, LVDS | 6 | 1.8, 2.5, 3.3 | 1.8, 2.5, 3.3 | 30 | 0.15 | 50 | Yes | EEPROM, I2C, OTP, SMBUS, SPI | No | Yes | 4.0 x 4.0 x 1.0, 5.0 x 5.0 x 0.9, 5.0 x 5.0 x 1.7, 6.0 x 6.0 x 0.9 | 6.436 | |
VersaClock 3S Programmable Clock Generator | VersaClock 3S | 5 | LP-HCSL, LVCMOS | 0.032768 - 125, 0.032768, 125 - 0.032768 | 1 - 160 | 1 | Crystal, HCSL, LVCMOS, LVDS, LVPECL | 3 | 1.8 | 1.8 | 3 | Yes | I2C, OTP | No | Yes | 3.0 x 3.0 x 1.0 | 1.41 | |||
VersaClock 3Sプログラマブルクロックジェネレータ | VersaClock 3S | 7 | LP-HCSL, LVCMOS | 0.032768 - 125, 0.032768, 125 - 0.032768 | 1 - 160 | 1 | Crystal, HCSL, LVCMOS, LVDS, LVPECL | 5 | 1.8 | 1.8 | 3 | Yes | I2C, OTP | Yes | Yes | 4.0 x 4.0 x 0.9 | 1.548 | |||
VersaClock® 3Sプログラマブルクロックジェネレータ | VersaClock 3S | 5 | LP-HCSL, LVCMOS, LVDS, LVPECL | 0.032768 - 500, 0.032768, 500 - 0.032768 | 1 - 160 | 1 | Crystal, LP-HCSL, LVCMOS, LVDS, LVPECL | 3 | 3.3 | 1.8, 2.5, 3.3 | 3 | Yes | I2C, OTP | No | Yes | 3.0 x 3.0 x 1.0 | 1.41 | |||
VersaClock® 3Sプログラマブルクロックジェネレータ | VersaClock 3S | 7 | LP-HCSL, LVCMOS, LVDS, LVPECL | 0.032768 - 500, 0.032768, 500 - 0.032768 | 1 - 160 | 1 | Crystal, LP-HCSL, LVCMOS, LVDS, LVPECL | 5 | 3.3 | 1.8, 2.5, 3.3 | 3 | Yes | I2C, OTP | Yes | Yes | 4.0 x 4.0 x 0.9 | 1.478 | |||
VersaClock 5 Low Power Programmable Clock Generator | VersaClock 5 | 3 | HCSL, LVCMOS, LVDS, LVPECL | 1 - 350 | 1 - 350 | 2 | Crystal, HCSL, LVCMOS, LVDS, LVPECL | 2 | 1.8, 2.5, 3.3 | 1.8, 2.5, 3.3 | 75 | 0.7 | Yes | I2C, OTP | Yes | Yes | 4.0 x 4.0 x 0.9 | 5.406 | ||
VersaClock 6E プログラマブルクロックジェネレータ | VersaClock 6E | 5 | HCSL, LVCMOS, LVDS, LVPECL | 1 - 350 | 1 - 350 | 2 | Crystal, HCSL, LVCMOS, LVDS, LVPECL | 4 | 1.8, 2.5, 3.3 | 1.8, 2.5, 3.3 | 75 | 0.5 | Yes | I2C, OTP | Yes | Yes | 4.0 x 4.0 x 0.9 | |||
VersaClock 6 Low Power Programmable Clock Generator | VersaClock 6 | 5 | HCSL, LVCMOS, LVDS, LVPECL | 1 - 350 | 1 - 350 | 2 | Crystal, HCSL, LVCMOS, LVDS, LVPECL | 4 | 1.8, 2.5, 3.3 | 1.8, 2.5, 3.3 | 75 | 0.5 | Yes | I2C, OTP | Yes | Yes | 4.0 x 4.0 x 0.9 | 6.246 | ||
VersaClock® 6Eプログラマブルクロックジェネレータ | VersaClock 6E | 5 | HCSL, LVCMOS, LVDS, LVPECL | 1 - 350 | 1 - 350 | 2 | Crystal, HCSL, LVCMOS, LVDS, LVPECL | 4 | 1.8, 2.5, 3.3 | 1.8, 2.5, 3.3 | 75 | 0.5 | Yes | I2C, OTP | Yes | Yes | 4.0 x 4.0 x 0.9 | 3.488 | ||
水晶振動子内蔵のVersaClock 3S プログラマブルクロックジェネレータ | VersaClock 3S | 5 | LP-HCSL, LVCMOS, LVDS, LVPECL | 0.032768 - 500, 0.032768, 500 - 0.032768 | 25 | 1 | Crystal (integrated) | 3 | 3.3 | 1.8, 2.5, 3.3 | 1 | Yes | I2C, OTP | No | Yes | 4.0 x 4.0 x 1.5 | 1.617 |

Tips for Using This Parametric Table:
- Hide Filters button in header: Collapse or expands filters
- Column sort buttons in header: Sort Column alphabetically / numerically descending or ascending
- Reset button in header: Reset all filters to the page default
- Full Screen button in header: Expand the table to full screen view (user must close out of full screen before they can interact with rest of page)
- Export button in header: Export the filtered results of the table to an Excel document
- Filter parts search bar in header: Type to filter table results by part number
- Hide column button in column headers: Select to hide columns in table
- AND / OR toggle switches in header: Toggles the logic of this particular filter to be “AND” or “OR” logic for filtering results
- Multiselect checkboxes at beginning of each row in table: Select these checkboxes to compare products against each other
- Document icon next to product name in row: View the featured document for this product
- Chip icon next to the right of the document icon in row: View the block diagram for this product
- Cart icon to the right of the chip icon: Indicates that samples are available for this product