特長
- Frequency: 24.8832MHz
- Resonance Mode: Fundamental
- Frequency Tolerance at 25 °C: ± 10PPM
- Operating Temperature Range (TOPR): -40 °C ~ +85 °C
説明
The 495-24.8832-2 is a ceramic, seam-sealed, SMD, crystal for use with Renesas' VCXO-based synchronization PLLs.
適用されたフィルター
読込中