*uPC324 Quad Low Power Single Supply Operational Amplifier
*Please note that the inaccuracy is involved to it when you use this model.
*Please refrain from the model's resale.
.SUBCKT uPC324 1 2 3 4 5
**************************************
*      Model Generated by Renesas Electronics Corporation        *
*         All Rights Reserved        *
*Commercial Use or Resale Restricted *
**************************************
C1   11 12 18E-12
C2    6  7 60.00E-12
DC   55 53 DX
DE   54 56 DX
DLP  90 91 DX
DLN  92 90 DY
DP    4  3 DX
DO1  56 52 DX
DO2   5 56 DY
DO3  52 55 DX
DO4  55  5 DX
EGND 99  0 POLY(2) 3 0 4 0 0 .5 .5
FB    7 99 POLY(5) VB VC VE VLP VLN 0 15.91E6 -20E6 20E6 20E6 -5E5
GA    6  0 11 12 325.7E-6
GCM   0  6 10 99 7.067E-9
IEE   3 10 DC 10.04E-6
IC    4 57 DC 1E-6
HLIM 90  0 VLIM 1K
Q1   11  2 13 QX
Q2   12  1 14 QX
Q3    5 57  4 QN
R2    6  9 100.0E3
RC1   4 11 7.957E3
RC2   4 12 7.957E3
RE1  13 10 2.773E3
RE2  14 10 2.773E3
REE  10 99 19.92E6
RO1   8  52 50
RO2   7 99 50
RP    3  4 30.31E3
VB    9  0 DC 0
VC 3 53 DC 1.3
VE   54  4 DC .48
VLIM  7  8 DC 0
VLP  91  0 DC 40
VLN   0 92 DC 20
.MODEL DX D(IS=800.0E-18)
.MODEL DY D(IS=800.0E-18 RS=30)
.MODEL DZ D(IS=800.0E-18 RS=50k)
.MODEL QX PNP(IS=800.0E-18 BF=250)
.MODEL QN NPN(IS=800.0E-18 BF=50 NF=0.915)
.ENDS uPC324