タイトル | 情報 |
---|---|
Product Number: | 5V2305NRGI |
Pkg. Description: | VFQFPN 4.50x3.50x0.95 mm 0.50mm Pitch |
Pkg. Code: | NRG16 |
Lead Count: | 16 |
長さ: | 4.5 mm |
幅: | 3.5 mm |
Thickness: | 0.95 mm |
Moisture Sensitivity Bake: | 0 hrs |
Moisture Exposure Floor Life: | Unlimited@<30C/85%RH |
Pkg. Category: | G |
Pb (Lead) Free: | はい |
タイトル | 情報 |
---|---|
Carrier Type: | Cut Tape |
Qty. per Carrier: | 0# # |
Pkg. Type: | VFQFPN |
Qty. per Reel: | 4500# # |
Reel Size: | 13in in |
Tape Pin 1 Quad: | 1 |
Tape Pocket Pitch: | 8 |
Moisture Sensitivity Level (MSL): | 1 |
Pkg. Class: | PLASTIC |
Re-bake Conditions: | NA |
Peak Reflow Temp: | 260 |
Pb Free Category: | e3 Sn |