The iW1600 PWM controller works with Renesas' iW600 secondary-side voltage position controller for ultra-fast dynamic load response, while PrimAccurate™ primary-side control eliminates the need for an optocoupler.
The iW1600 directly drives a bipolar junction transistor (BJT) for softer switching versus FETs, improving EMI and reducing the number of EMI filtering components.
With no-load power consumption of <10mW, the iW1600 integrates an active start-up circuit for the shortest start-up time without sacrificing no-load power consumption.
Comprehensive protection features include SmartDefender™ advanced hiccup technology to help address soft short circuits in cables and connectors.
Works with the iW600 voltage position controller for ultra-fast DLR.
|
|
|
---|---|---|
Type | Title | Date |
Product Brief | PDF 471 KB | |
Brochure | PDF 8.73 MB | |
Brochure | PDF 5.49 MB 日本語 | |
Datasheet | PDF 844 KB | |
Other | ZIP 2.54 MB | |
Other | ZIP 2.94 MB | |
6 items
|
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.