Digital Ambient Light Sensor and Proximity Sensor Evaluation Board
The ISL29018IROZ-EVALZ evaluation board is used to evaluate the performance of Renesas' ISL29018 digital ambient light sensor and proximity sensor with interrupt...
Support is limited to customers who have already adopted these products.
The ISL29018 is an integrated ambient and infrared light to digital converter with a built-in IR LED driver and I2C Interface (SMBus compatible). This device provides not only ambient light sensing to allow robust backlight/display brightness control but also infrared sensing to allow proximity estimation featured with interrupt function. For ambient light sensing, an internal ADC has been designed based on the charge-balancing A/D conversion technique. The ADC conversion time is nominally 90ms and is user adjustable from 11µs to 90ms, depending on oscillator frequency and ADC resolution. This ADC is capable of rejecting 50Hz and 60Hz flicker noise caused by artificial light sources. The lux-range-select feature allows users to program the lux range for optimized counts/lux. For proximity sensing, the ADC is used to digitize the output signal from the photodiode array when the internal IR LED driver is turned on and off for the programmed time periods under user-selected modulation frequency to drive the external IR LED. As this proximity sensor employs a noise cancellation scheme to highly reject unwanted IR noise, the digital output of proximity sensing decreases with distance. The driver output current is user selectable up to 100mA to drive different types of IR emitters LEDs. Six different modes of operation can be selected via the I2C interface: Programmable ALS once with auto power-down, programmable IR sensing once, programmable proximity sensing once, programmable continuous ALS sensing, programmable continuous IR sensing and programmable continuous proximity sensing. The programmable one-time operation modes greatly reduce power because an immediate automatic shutdown reduces overall supply current less than 0.5µA. The ISL29018 supports both hardware and software interrupts that remain asserted until the host clears it through I2C interface for ambient light sensing and proximity detection. Designed to operate on supplies from 2.25V to 3.63V, the ISL29018 is specified for operation over the -40 °C to +85 °C ambient temperature range. It is packaged in a clear, Pb-free 8 Ld ODFN package.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 1.17 MB | |
End Of Life Notice | PDF 320 KB | |
Product Advisory | PDF 85 KB | |
Product Advisory | PDF 80 KB | |
Application Note | PDF 563 KB | |
Application Note | PDF 186 KB | |
6 items
|
The ISL29018IROZ-EVALZ evaluation board is used to evaluate the performance of Renesas' ISL29018 digital ambient light sensor and proximity sensor with interrupt...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.