概览

简介

The e2 studio Partner OS Aware Debugging presented herein supports task-level debugging of real-time OS applications in the Integrated Development Environment e2 studio. This function comes standard with e² studio. There is no need to rebuild the real-time OS, nor will overhead be incurred. (Debug patches, etc. are not necessary.)

特性

  • Allows you to inspect the execution status of resources such as tasks (threads) and semaphores
  • Graph display of stack usage (only in the case of the ThreadX OS)
  • The display can be updated in real-time during program execution
  • Learn more

发布信息

目标设备

Additional Details

Device Functions

【Confirm the Resource Information from the Partner OS Aware Debugging Plug-in.】
- Allows you to inspect the execution status of resources such as tasks (threads) and semaphores
- Graph display of stack usage (only in the case of the ThreadX OS)
- The display can be updated in real-time during program execution

Operating Environment

Item Description
Host machine Refer to Operating Environments of Products.
Integrated Development Environment e² studio V6.0 or later
Corresponding debuggers Renesas simulator debugger, and Renesas on-chip debugging emulators (E1, E20, E2 emulator Lite) or SEGGER Microcontroller emulator (J-Link), corresponding to e² studio V6.0 or later.

Corresponding Real-time OS

Real-time OS MCU Compiler
Product Name and Corporate Name Version
Smalight OS from Maxell System Tech Co., Ltd. V3.10 RX Family C/C++ Compiler Package for RX Family V2
uC/OS-III from Micrium, Inc. V3.04 RX Family C/C++ Compiler Package for RX Family V2
embOS from SEGGER Microcontroller GmbH & Co. KG. Version 3.90 RX Family IAR V2.42, 2.60
Version 4.00 RX Family C/C++ Compiler Package for RX Family V2
ThreadX from Express Logic, Inc. Version 5.7 Renesas Synergy GCC ARM Embedded 4.8 , 4.9

*. Smalight is a registered trademark of Maxell System Tech Co., Ltd.
*. µC/OS-III is a trademark of Micrium, Inc.
*. embOS is a trademark of SEGGER Microcontroller GmbH & Co. KG.
*. ThreadX is a registered trademark of Express Logic, Inc.