In this video, Erik Ard demonstrates the key features of the F2250 RF attenuator. The F2250 is a versatile Voltage Variable RF Attenuator (VVA) that covers a broad frequency range from 50 MHz to 6000 MHz and a wide attenuation range. In addition, the device also features low insertion loss, small footprint, and remarkable IIP2 and IIP3 numbers. The F2250 provides excellent linearity performance over its entire voltage control and attenuation range. For more information, visit the RF Products page.