图像
Renesas' radiation tolerant CAN transceiver is compatible with the ISO 11898-2 standard for applications calling for Controller Area Network (CAN) serial communication in satellites and aerospace communications and telemetry data processing in harsh industrial environments.
Low Dose Rate (LDR) (krad (Si)) |
DSEE (SEL, SEB, etc.) (MeV*cm2/mg) |
Lead Count (#) |
Pkg. Type |
|
---|---|---|---|---|
器件号 | ||||
3.3V CAN Transceiver, 1Mbps, Listen Mode, Loopback | 30 | 43 | 14 | TSSOP |
3.3V Radiation Tolerant CAN Transceiver with Listen Mode and Loopback | 75 | 60 | 8 | CFP, DIE |
3.3V Radiation Tolerant CAN Transceiver, 1Mbps, Listen Mode, Split Termination Output | 75 | 60 | 8 | CFP, DIE |
3.3V Radiation Tolerant CAN Transceiver, 1Mbps, Low Power Shutdown, Split Termination Output | 75 | 60 | 8 | CFP, DIE |
Learn about Intersil's family of radiation-tolerant plastic-package ICs designed to support the emerging field of small satellites that will provide solutions such as high-speed Internet connections to hundreds of millions of users in communities, governments, and businesses worldwide. These ICs deliver rad-tolerance performance at a much lower cost point versus radiation assurance tested Class V (space level) products.