Space & Harsh Environment

Renesas' plastic-packaged, radiation tolerant PWM controllers are used for DC/DC power supplies in small satellites (smallsats) and launch vehicles. These controllers provide fast signal propagation and output switching in a small plastic package, reducing PCB area up to 3x compared to competitive ceramic packages. It reduces power loss more than 3x, and its adjustable operating frequency enables higher efficiency and the use of smaller passive filter components.

文档

文档标题 类型 日期 升序排列
PDF338 KB
应用文档
PDF3.16 MB
手册
PDF470 KB日本語
白皮书
PDF405 KB
白皮书
 

下载

文档标题 类型 日期 升序排列
EXE157.43 MB
软件和工具 - 软件
 

视频和培训

Radiation-Tolerant Plastic-Package ICs Overview

Learn about Intersil's family of radiation-tolerant plastic-package ICs designed to support the emerging field of small satellites that will provide solutions such as high-speed Internet connections to hundreds of millions of users in communities, governments, and businesses worldwide. These ICs deliver rad-tolerance performance at a much lower cost point versus radiation assurance tested Class V (space level) products.