Renesas' radiation tolerant analog multiplexer (MUX) is fabricated using the proprietary P6 SOI process technology to provide excellent latch-up performance and is suitable for telemetry signal processing and down-hole drilling in harsh environments applications.

文档

类型 文档标题 日期
手册 PDF 4.85 MB
白皮书 PDF 405 KB
应用文档 PDF 338 KB
3 items
Radiation-Tolerant Plastic-Package ICs Overview

Learn about Intersil's family of radiation-tolerant plastic-package ICs designed to support the emerging field of small satellites that will provide solutions such as high-speed Internet connections to hundreds of millions of users in communities, governments, and businesses worldwide. These ICs deliver rad-tolerance performance at a much lower cost point versus radiation assurance tested Class V (space level) products.