图像
瑞萨电子提供高度集成的高速激光二极管驱动器 (LDD)。
Supply Voltage Vs Range |
Rise Time (μs) |
Fall Time |
FMAX (MHz) |
IOUT (A) |
Internal Oscillator |
Modulation |
Output |
Power-Down |
Parametric Applications |
Qualification Level |
Lead Count (#) |
Pkg. Type |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
器件号 | ||||||||||||||
High Speed Triple Laser Diode Drivers | 否 | 否 | Generic laser-based applications requiring multiple and more... |
Standard | 40 | TQFN | 4.131 | |||||||
Laser Diode Driver with Write Current DAC and PDIC Control Outputs | 4.5 to 5.5 | 0.65 | 0.00045 | 1 | 是 | Variable | Current | 是 | BD Camcorders, BD Video Recorders, CD, Combination DVD and more... |
Standard | 24 | TQFN |