GreenPAK SLG46127 Development Kit with Socket Adapter
The SLG46127M-SKT includes the SLG4SA16-16x20 socket adapter and 50 SLG46127M samples.
The SLG46127 provides a small, low power component for commonly used mixed-signal functions. The user creates their circuit design by programming the one time Non-Volatile Memory (NVM) to configure the interconnect logic, the I/O Pins and the macro cells of the SLG46127. This highly versatile device allows a wide variety of mixed-signal functions to be designed within a very small, low power single integrated circuit.
|
|
|
---|---|---|
类型 | 文档标题 | 日期 |
数据手册 | PDF 1.62 MB | |
白皮书 | PDF 393 KB | |
手册 | PDF 4.61 MB English(英语) | |
证书 | PDF 3.02 MB | |
器件勘误表 | PDF 986 KB | |
应用文档 | PDF 660 KB | |
6 items
|
Software title
|
Software type
|
公司
|
---|---|---|
Go Configure™ Software Hub Go Configure Software Hub provides development support for a variety of products, including GreenPAK configurable mixed signal matrix and ForgeFPGA™ devices.
|
Software Package | 瑞萨电子 |
1 item
|
The SLG46127M-SKT includes the SLG4SA16-16x20 socket adapter and 50 SLG46127M samples.
搭配SLG46xxxX-SKT基座套件,为GreenPAK器件提供完整的编程、仿真和测试功能...
The SLG4DVKDIP is perfect for breadboarding and fast prototyping. Working in tandem with the GreenPAK Designer software, GreenPAK DIP Development Board allows designers...
The GreenPAK Lite Development Board provides full programming, emulation, and testing functions for GreenPAK devices, working in a pair with the Go Configure™ Software...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.