图像
瑞萨电子的数字PMBus电源模块将PWM控制器、电感、功率MOSFET和无源器件集成到一个小型封装中,使高效率、紧凑和智能电源的设计变得简单。
PLP |
Input Voltage (Min) (V) |
Input Voltage (Max) (V) |
Output Voltage (Min) (V) |
Output Voltage (Max) (V) |
Output Current (Max) [Rail 1] (A) |
IQ |
Switching Frequency Range (Typical) (kHz) |
Control Type |
Current Sharing |
Digital Bus |
SYNCH Capability |
POR |
Tracking |
Peak Efficiency (%) |
Qualification Level |
Lead Count (#) |
Pkg. Type |
Simulation Model Available |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
器件号 | |||||||||||||||||||
数字 DC/DC PMBus 30A 模块 | 2033 12月 | 4.75 | 15 | 0.45 | 3.3 | 30 | 571 | Digital | 否 | Yes | 否 | 是 | 94 | MSL3 | 130 | Module | |||
数字 DC/DC PMBus 20A 模块 | 2034 2月 | 4.75 | 15 | 0.45 | 3.3 | 20 | 500 | Digital | 否 | Yes | 否 | 是 | 94 | MSL3 | 130 | Module |
An overview of Renesas’ digital and analog power module lineup, which is designed to have excellent efficiency, output voltage accuracy and transient response in an optimized solution size. The RRM12120 and RAA210130 digital power modules are designed for high current applications (20A and 30A, respectively) while mini modules RAA210030 and RAA210040 target low current applications requiring an extremely small form factor.