The YQB-R5F11BLE-TB is a target board used for evaluating RL78/G1F microcontroller operations using a Renesas E1 or E2 Lite on-chip debugging emulator/flash programmer.
特性
- Incorporates RL78/G1F (R5F11BLEAFB)
- A 20MHz resonator and a 32.768kHz resonator are mounted
- Supports both flash memory programming and on-chip debugging (using TOOL0 pin)
- Equipped with universal area (2.54 mm pitch)
- Highly extendable; peripheral board connectors are equipped with microcontroller pins